1.1.6.12 WDRV_WINC_HTTPProvCtxSetDomainName Function
WDRV_WINC_STATUS WDRV_WINC_HTTPProvCtxSetDomainName (
WDRV_WINC_HTTP_PROV_CONTEXT *const pHTTPProvCtx, const char *const pname
)
C
Summary
Define the DNS domain name for the provisioning server.
Description
This defines the DNS domain name associated with the Soft-AP instance web server.
Precondition
WDRV_WINC_HTTPProvCtxSetDefaults must have been called.
Parameters
Param | Description |
pHTTPProvCtx | Pointer to provisioning store structure. |
pname | Pointer to domain name string. |
Returns
WDRV_WINC_STATUS_OK - The domain name is set.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.