1.1.6.4 WDRV_WINC_AuthCtxSetWEP Function
WDRV_WINC_STATUS WDRV_WINC_AuthCtxSetWEP (
WDRV_WINC_AUTH_CONTEXT *const pAuthCtx, uint8_t idx,
uint8_t *pKey, uint8_t size
)
C
Summary
Configure an authentication context for WEP authentication.
Description
The auth type and information are configured appropriately for WEP authentication.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
idx | WEP index. |
pKey | Pointer to WEP key. |
size | Size of WEP key. |
Returns
WDRV_WINC_STATUS_OK - The context has been configured.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.