1.1.6.8 WDRV_WINC_HTTP_PROV_CONTEXT Struct
typedef struct
{
/* Flag indicating if any URL is mapped to the provisioning server. */
bool wildcardURL;
/* Domain name of provisioning server. */
char domainName[64+1];
/* Pointer to callback to signal provisioning information. */
WDRV_WINC_HTTPPROV_INFO_CALLBACK pfProvConnectInfoCB;
} WDRV_WINC_HTTP_PROV_CONTEXT;
C
Summary
HTTP provisioning context definition.
Description
This structure contains the provisioning information needed when creating a Soft-AP via WDRV_WINC_APStart.
Remarks
None.