6.2.7.77 High-End Overlay Configuration Register 11

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Image components are MSB-aligned with their respective MASK field, so that if selected input mode involves components less than 8 bits, MASK field LSBs are ignored.

Name: LCDC_HEOCFG11
Offset: 0x000003BC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RMASK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GMASK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BMASK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – RMASK[7:0] Red Color Component Chroma Key Mask

Red mask used when the compare function is used. If a bit is set, then this bit is compared.

Bits 15:8 – GMASK[7:0] Green Color Component Chroma Key Mask

Green mask used when the compare function is used. If a bit is set, then this bit is compared.

Bits 7:0 – BMASK[7:0] Blue Color Component Chroma Key Mask

Blue mask used when the compare function is used. If a bit is set, then this bit is compared.