6.2.7.32 Fault Injection Control Register
| Name: | LCDC_FICR |
| Offset: | 0x000000D4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FIKEY[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FIKEY[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIDIS | FIBID[7:4] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIBID[3:0] | FITRIG | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 31:16 – FIKEY[15:0] Write Protection Key Password
| Value | Name | Description |
|---|---|---|
| 0x4C43 | PASSWD |
Writing any other value in this field aborts the write operation of the FITRIG, FIBID bits. Always reads as 0. |
Bit 15 – FIDIS Fault Injection Control Register Disable
| Value | Name | Description |
|---|---|---|
| 0 | NO_EFFECT | No effect. |
| 1 | ACTIVE | Locks the write access to LCDC_FICR until the next system reset. |
Bits 11:4 – FIBID[7:0] Fault Injection Block Index
Bit 0 – FITRIG Fault Injection Trigger
| Value | Description |
|---|---|
| 0 | No fault is injected. |
| 1 | Fault is injected once. |