6.2.7.41 Overlay 1 Enable Register This register can only be written if O1WPCRE is cleared in the LCDC Write Protection Mode Register.Name: LCDC_OVR1ENOffset: 0x00000170Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0 Bit 0 – ENABLE Layer Enable ValueDescription 0 The layer is disabled. 1 The layer is enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ENABLE Access R/W Reset 0