6.2.7.89 High-End Overlay Configuration Register 23

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG23
Offset: 0x000003EC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   HXSCENHXSYEN  VXSCENVXSYEN 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – HXSCEN Horizontal Scaler Chroma Component Enable

Bit 4 – HXSYEN Horizontal Scaler Luma Component Enable

Bit 1 – VXSCEN Vertical Scaler Chroma Component Enable

Bit 0 – VXSYEN Vertical Scaler Luma Component Enable