6.2.7.9 LCDC Enable Register

This register can only be written if WPCRE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.
Name: LCDC_LCDEN
Offset: 0x00000020
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  CMENSDEN PWMENDISPENSYNCENCLKEN 
Access WWWWWW 
Reset –––––– 

Bit 6 – CMEN Color Mode Signal Enable

ValueDescription
0 No effect.
1 Sets the color mode signal (lcd_cm) to one. If a rising edge is generated, signals the MIPI DSI host to send a “Color Mode On” command to the LCD screen when the MIPI output interface is selected.

Bit 5 – SDEN Shutdown Signal Enable

ValueDescription
0 No effect.
1 Sets the shutdown signal (lcd_sd) to zero (turns on the display).

Bit 3 – PWMEN LCDC Pulse Width Modulation Enable

ValueDescription
0 No effect.
1 PWM is enabled.

Bit 2 – DISPEN LCDC DISP Signal Enable

ValueDescription
0 No effect.
1 LCDC_DISP signal is generated.

Bit 1 – SYNCEN LCDC Horizontal and Vertical Synchronization Enable

ValueDescription
0 No effect.
1 Both horizontal and vertical synchronization (LCD_VSYNC and LCD_HSYNC) signals are generated.

Bit 0 – CLKEN LCDC Pixel Clock Enable

ValueDescription
0 No effect.
1 Pixel clock logical unit is activated.