6.2.7.83 High-End Overlay Configuration Register 17
This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.
| Name: | LCDC_HEOCFG17 |
| Offset: | 0x000003D4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RCRGAIN[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RCRGAIN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 12:0 – RCRGAIN[12:0] Color Space Conversion CR Coefficient for Red Component 1:2:10 Format
Color space conversion coefficient format is 1 sign bit, 2 bits for integer part and 10 bits for fractional part.