6.2.7.87 High-End Overlay Configuration Register 21

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG21
Offset: 0x000003E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    BCRGAIN[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 BCRGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:0 – BCRGAIN[12:0] Color Space Conversion Y Coefficient for Blue Component 1:2:10 Format

Color space conversion coefficient format is 1 sign bit, 2 bits for integer part and 10 bits for fractional part.