6.2.7.6 LCDC Configuration Register 5

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.
Name: LCDC_LCDCFG5
Offset: 0x00000014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 GUARDTIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
   VSPHOVSPSUDPIMODE[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 DISPDLYDITHERSERRGBDISPPOLVSPDLYEVSPDLYSVSPOLHSPOL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – GUARDTIME[7:0] LCD Display Guard Time

Number of frames inserted during start-up before LCDC_DISP signal is enabled, and after LCDC_DISP signal is disabled.

Bit 13 – VSPHO LCDC Vertical Synchronization Pulse Hold Configuration

ValueDescription
0The vertical synchronization pulse is asserted synchronously with horizontal pulse edge.
1The vertical synchronization pulse is held active one pixel clock cycle after the horizontal pulse.

Bit 12 – VSPSU LCDC Vertical Synchronization Pulse Setup Configuration

ValueDescription
0The vertical synchronization pulse is asserted synchronously with horizontal pulse edge.
1The vertical synchronization pulse is asserted one pixel clock cycle before the horizontal pulse.

Bit 11 – DPI Display Pixel Interface Compatible Mode

ValueDescription
0Legacy pixel mapping.
1Activates the DPI compliant pixel stream. See field MODE: LCDC Output Mode.

Bits 10:8 – MODE[2:0] LCDC Output Mode

When DPI = 0:

ValueNameDescription
0OUTPUT_12BPPLCD Output mode is set to 12 bits per pixel
1OUTPUT_16BPPLCD Output mode is set to 16 bits per pixel
2OUTPUT_18BPPLCD Output mode is set to 18 bits per pixel
3OUTPUT_24BPPLCD Output mode is set to 24 bits per pixel

When DPI = 1:

ValueNameDescription
0OUTPUT_DPI_16BPPCFG1LCD Output mode is set to 16 bits per pixel Configuration 1
1OUTPUT_DPI_16BPPCFG2LCD Output mode is set to 1 bits per pixel Configuration 2
2OUTPUT_DPI_16BPPCFG3LCD Output mode is set to 16 bits per pixel Configuration 3
3OUTPUT_DPI_18BPPCFG1LCD Output mode is set to 18 bits per pixel Configuration 1
4OUTPUT_DPI_18BPPCFG2LCD Output mode is set to 18 bits per pixel Configuration 2
5OUTPUT_DPI_24BPPLCD Output mode is set to 24 bits per pixel

Bit 7 – DISPDLY LCDC Display Power Signal Synchronization

ValueDescription
0The LCDC_DISP signal is asserted synchronously with the second active edge of the horizontal pulse.
1The LCDC_DISP signal is asserted asynchronously with both edges of the horizontal pulse.

Bit 6 – DITHER LCDC Dithering

ValueDescription
0Dithering logical unit is disabled.
1Dithering logical unit is activated.

Bit 5 – SERRGB Serial RGB Mode

See Figure 6-27.
ValueDescription
0Serial RGB mode is disabled.
1Serial RGB mode is enabled.

Bit 4 – DISPPOL Display Signal Polarity

ValueDescription
0Active high.
1Active low.

Bit 3 – VSPDLYE Vertical Synchronization Pulse End

ValueDescription
0The second active edge of the vertical synchronization pulse is synchronous with the second edge of the horizontal pulse.
1The second active edge of the vertical synchronization pulse is synchronous with the first edge of the horizontal pulse.

Bit 2 – VSPDLYS Vertical Synchronization Pulse Start

ValueDescription
0The first active edge of the vertical synchronization pulse is synchronous with the second edge of the horizontal pulse.
1The first active edge of the vertical synchronization pulse is synchronous with the first edge of the horizontal pulse.

Bit 1 – VSPOL Vertical Synchronization Pulse Polarity

ValueDescription
0Active high.
1Active low.

Bit 0 – HSPOL Horizontal Synchronization Pulse Polarity

ValueDescription
0Active high.
1Active low.