6.2.7.10 LCDC Disable Register

This register can only be written if WPCRE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.
Name: LCDC_LCDDIS
Offset: 0x00000024
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PWMRSTDISPRSTSYNCRSTCLKRST 
Access WWWW 
Reset –––– 
Bit 76543210 
  CMDISSDDIS PWMDISDISPDISSYNCDISCLKDIS 
Access WWWWWW 
Reset –––––– 

Bit 11 – PWMRST LCDC PWM Reset

ValueDescription
0 No effect.
1 Resets the PWM module immediately. The duty cycle may be violated.

Bit 10 – DISPRST LCDC DISP Signal Reset

ValueDescription
0 No effect.
1 Resets the DISP signal immediately.

Bit 9 – SYNCRST LCDC Horizontal and Vertical Synchronization Reset

ValueDescription
0 No effect.
1 Resets the timing engine immediately. The horizontal and vertical pulse widths are both violated.

Bit 8 – CLKRST LCDC Clock Reset

ValueDescription
0 No effect.
1 Resets the pixel clock generator module immediately. The pixel clock duty cycle may be violated.

Bit 6 – CMDIS Color Mode Signal Disable

ValueDescription
0 No effect.
1 Sets the color mode signa (lcd_cm) to one. If a falling edge is generated, signals the MIPI DSI host to send a “Color Mode Off” command to the LCD screen when the MIPI output interface is selected).

Bit 5 – SDDIS Shutdown Signal Disable

ValueDescription
0 No effect.
1 Sets the shutdown signal (lcd_sd) to one (turns off the display).

Bit 3 – PWMDIS LCDC Pulse Width Modulation Disable

ValueDescription
0 No effect.
1 Disables the pulse width modulation signal after the end of the frame.

Bit 2 – DISPDIS LCDC DISP Signal Disable

ValueDescription
0 No effect.
1 Disables the DISP signal after the end of the frame.

Bit 1 – SYNCDIS LCDC Horizontal and Vertical Synchronization Disable

ValueDescription
0 No effect.
1 Disables the synchronization signals after the end of the frame.

Bit 0 – CLKDIS LCDC Pixel Clock Disable

ValueDescription
0 No effect.
1 Disables the pixel clock after the end of the frame.