6.2.7.34 Fault Detection Status Register
| Name: | LCDC_FDSR |
| Offset: | 0x000000DC |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NCF | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BLID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 9 – NCF Non-Corrected Fault Status
| Value | Description |
|---|---|
| 0 | No non-correctable fault has been detected since the last read of LCDC_FDSR. |
| 1 | A non-correctable fault has been detected. This flag is reset after a read operation. |