6.2.7.8 LCDC Configuration Register 7

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.
Name: LCDC_LCDCFG7
Offset: 0x0000001C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      ROW[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 ROW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:0 – ROW[10:0] Row Identifier For Row Interrupt Signal

When the LCDC timing engine row pointer reaches the field ROW, an interrupt is triggered.

Indicates a line in reverse order, i.e., ROW0 is the last line and ROW height-1 the first line displayed.