6.2.7.98 High-End Overlay Vertical Scaler Taps 1 and 0 Phase x Register

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOVTAP10Px
Offset: 0x0410 + x*0x08 [x=0..15]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    TAP1[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 TAP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
    TAP0[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 TAP0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:16 – TAP1[12:0] Vertical Filter Tap 1 Coefficient

Filter coefficient for TAP 1, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).

Bits 12:0 – TAP0[12:0] Vertical Filter Tap 0 Coefficient

Filter coefficient for TAP 0, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).