46.28 Flash Controller Electrical Characteristics

Table 46-41. Flash NVM AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
NVM_1FRETENFlash Data Retention20——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_3EP (2)Cell Endurance (Flash Erase and Write Operation) (2)10k——Cycles
NVM_5FREAD (1)Flash Read (1)0 Wait States——(*)MHzVDDIOx = 3.3V,

FCR.CTRLA.AUTOWS = 0

1 Wait States——(*)
2 Wait States——(*)
0 Wait States——(*)MHzVDDIOx = 1.8V or VDDIO(min) whichever is greater,

FCR.CTRLA.AUTOWS = 0

1 Wait States——(*)
2 Wait States——(*)
NVM_7TFWProgram Cycle Time Write Double Word——(*)µsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_8TFPPPre-Program Double Word——(*)µs
NVM_9TCEErase Chip——(*)ms
NVM_11TFEPErase Page——(*)ms
NVM_13IDDPROGSupply Current during Programming——PAI_401mAVDDIOx = 3.3V
Note:
  1. Maximum FLASH operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field FWS of the FCW CTRLA register when automatic wait states (AUTOWS) is disabled. This field defines the number of Wait states required to access the Embedded Flash Memory.
  2. Cell Endurance is reached with Flash Preprogramming option disabled. Enabling such option will improve the Cell Endurance but slow-down the programming time.