46.19 Analog-to-Digital Converter (ADC) Electrical Specifications

Table 46-25. ADC AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
Device Supply
ADC_1AVDDADC Module SupplyAVDD(min)—AVDD(max)VVDDIOx = AVDD
Reference Inputs
ADC_3VREF(1)ADC Reference Voltage2.4—AVDD V VREF ≤ AVDD
Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal RangeAVSS—VREFVSingle-Ended mode
-VREF—+VREFVDifferential mode, VCMIN = VREF/2
ADC_9VCMINInput common mode voltage—VREF/2—V —
Note:
  1. ADC functional device operation with either internal or external VREF<2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on AVDD, AVSS.
Table 46-26. ADC Single Ended Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single Ended Mode ADC Accuracy(4)
SADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
SADC_13INL (3)Integral Nonlinearity-2.2-1.7/1.11.3LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
SADC_19DNL (3)Differential Nonlinearity-1.4-1/1.82.4LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
SADC_25GERR (3,6)Gain Error-4.7—-1.2LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
SADC_31EOFF (3,6)Offset Error1.9—5.1LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
Single Ended Mode ADC Dynamic Performance (1,2,4)
SADC_43ENOB (3)Effective Number of bits10.310.75—bitsVREF = AVDD = VDDIO = 3.3V at 12bit at 4.25 Msps
SADC_45SINAD (1,2,3)Signal-to-Noise and Distortion6366—dB
SADC_47SNR (1,2,3)Signal-to-Noise ratio6466—
SADC_51THD (1,2,3,5)Total Harmonic Distortion—-81-77
Note:
  1. Characterized with an analog input sine wave = (FTP (max) / 100). For example, FTP(max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated.
  4. ADC functional device operation with either internal or external VREF < 2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on VDDANA, GNDANA.
  5. Value taken over 7 harmonics.
  6. Value coming from simulation.
Table 46-27. ADC Differential Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Differential Mode ADC Accuracy(4)
DADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
DADC_13INL (3)Integral Nonlinearity-2.3-1.6/1.52.2LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_19DNL (3)Differential Nonlinearity-1-1/1.92.7LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_25GERR (3,6)Gain Error-4.3—0LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_31EOFF (3,6)Offset Error-0.1—1.9LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
Differential Mode ADC Dynamic Performance (1,2,4)
DADC_43ENOB (3)Effective Number of bits10.511.25—bitsVREF = AVDD = VDDIO = 3.3V at 12 bit at 4.5 Msps
DADC_45SINAD (1, 2, 3)Signal-to-Noise and Distortion6569—dB
DADC_47SNR (1, 2, 3)Signal-to-Noise ratio6569—
DADC_51THD (1, 2, 3, 5)Total Harmonic Distortion—-86-80
Note:
  1. Characterized with an analog input sine wave = (FTP (max) / 100). For example, FTP (max) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. ADC functional device operation with either internal or external VREF < 2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on VDDANA, GNDANA.
  4. Value taken over 7 harmonics.
  5. Value coming from simulation.
Table 46-28. ADC Conversion and Sample AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Clock Requirements
ADC_53TADADC Clock Period13.88—7145nsVREF = AVDD = 3.3V and Res = 6,8,10 bit
13.88—1250nsVREF = AVDD = 3.3V and Res = 12 bit
ADC_55fGCLK_ADCxADCx Module GCLK max input freq——FCLK_51MHzVREF = AVDD = 3.3V
ADC Throughput Rates
ADC_57FTPR (1)Sample-Rate for ADC0 with SAMC = 0 (min)——4.5Msps12-bit resolution, Rsource Impedance ≤ 200 Ω
——5.1410-bit resolution, Rsource Impedance ≤ 350 Ω
——68-bit resolution, Rsource Impedance ≤ 500 Ω
——7.26-bit resolution, Rsource Impedance ≤ 650 Ω
ADC Conversion and Sample time
ADC_59TSAMPSample-Time for ADC03——TAD12 bit TAD(min), Ext Analog Input Rsource ≤ 200 Ω, Max ADC Clock
10 bit TAD(min), Ext Analog Input Rsource ≤ 350 Ω, Max ADC Clock
8——12 bit TAD(min), Ext Analog Input Rsource ≤ 500 Ω, Max ADC Clock
10 bit TAD(min), Ext Analog Input Rsource ≤ 700 Ω, Max ADC Clock
14——12 bit TAD(min), Ext Analog Input Rsource ≤ 1 kΩ, Max ADC Clock
10 bit TAD(min), Ext Analog Input Rsource ≤ 1.25 kΩ, Max ADC Clock
64——12 bit TAD(min), Ext Analog Input Rsource ≤ 5 kΩ, Max ADC Clock
10 bit TAD(min), Ext Analog Input Rsource ≤ 5.5 kΩ, Max ADC Clock
ADC_61TCNVConversion Time (after sample time is complete)13TAD12-bit resolution
1110-bit resolution
98-bit resolution
76-bit resolution
ADC_63Twarm-upWarm Up Time after CTRLA.ANAEN = 1 and CTRLA.ENABLE = 1——500 TAD or 20 µs, which ever is biggerµs—
Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (# of user active analog inputs in use on specific target ADC module)).
  2. Specification values assume only one AINx channel in use.