46.26 Timer/Counter Controller (TCC) Electrical Characteristics

Figure 46-17. TCCx Timer Capture Input Module AC Timing Diagrams
Figure 46-18. TCCx Timer Compare Output Module AC Timing Diagrams
Figure 46-19. TCCx Timer Compare Fault Output Module AC Timing Diagrams
Table 46-38. TCCx Timer Capture Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCx——nsVDDIOx(min) and meet TCC_5 spec
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCx——nsVDDIOx(min) and meet TCC_5 spec
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCx——nsVDDIOx(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_27 or 3*DI_31——nsVDDIOx(min) and meet TCC_11 spec
TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_25 or 3*DI_29——nsVDDIOx(min) and meet TCC_11 spec
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDDIOx(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHz
TCC_15TCCFDFault Input to I/O Pin Change——43ns
TCC_17TCCFLTFault Input Pulse Width1/2*(t_rise+t_fall)——ns
Note:
  1. Assumes VDDIOx(min) and 20 pF external load on TCC Fault Input I/O pin.