46.11 Peripheral Active Power

Table 46-14. Peripheral Active Current DC Electrical Specifications
DC CHARACTERISTICS (1)Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤1mA
PAI_51ACAnalog Comparator Current2 Comparators Enabled
PAI_52BORBOR Current—
PAI_53CCLCCL Current—
PAI_54EICEIC Current—
PAI_55EVSYSEVSYS Current—
PAI_56FREQMFREQM Current—
PAI_57SERCOMSERCOM CurrentSPI mode, internal loopback
PAI_58WDTWDT Current—
MODULES/PERIPHERALS ACTIVE CURRENTS ≤3mA
PAI_100ADCAnalog-to- Digital Converter Current12-bit, 4.5 Msps
PAI_101CAN-FDCAN-FD Current8 Mbps 10 Mbps
PAI_102PTCPTC Current—
PAI_103TCCTCC Current48 MHz
PAI_104USB FSFull-Speed USB Current—
PAI_106XOSCXOSC Current48 MHz crystal, AGC Enabled
MODULES/PERIPHERALS ACTIVE CURRENTS ≤10mA
PAI_400DMADMA Current—
PAI_401FlashFlash Erase/Write—
PAI_402PLLPLL Active CurrentPLL output = 72 MHz
Note:
  1. These values are for worst case guidance only unless otherwise specified, the actual values depend on user peripheral configuration and operating frequency.