46.1 Absolute Maximum Electrical Characteristics
Absolute maximum ratings for are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
| Ambient temperature under bias | -40°C to +85°C |
| Storage temperature | -65°C to 150°C |
| Voltage on VDD with respect to VSS | -0.3V to 4.03V |
| Voltage on any pin that is not 5V tolerant, with respect to VSS (3) | -0.3V to (VDDIO+0.3V) |
| Voltage on any 5V tolerant pin with respect to VSS when VDDIO ≥ 1.9V (3) | -0.3V to 5.5V |
| Voltage on any 5V tolerant pin with respect to VSS when VDDIO < 1.9V (3) | -0.3V to (VDDIO+0.3V) |
| Voltage on USBFS D+ or D- pin with respect to VSS | -0.3V to (VDDIO+0.3V) |
| Voltage on VREFH with respect to VSS | -0.3V to +(AVDD+0.3V) |
| Maximum current out of a VSS pins (2) | 200 mA |
| Maximum current into a VDDIO pins (2) | 200 mA |
| Maximum output current sourced/sunk by any 4x I/O pin | 15 mA |
| Maximum output current sourced/sunk by any 8x I/O pin | 25 mA |
| Maximum output current sunk/sourced by any port cluster (4) | 200 mA |
| Maximum Junction Temperature | +105°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | (*) |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) | (*) |
|
Note:
| |
| IO Cluster | Pins | |||||
|---|---|---|---|---|---|---|
| 1 | PD06,PD07,PD19,PD04,PD05,PD08,PD20,PD09,PA00,PA14,PA01,PA15,PA02 | |||||
| 2 | PA10,PA11,PA12,PA16,PA17,PA18,PA03,PA04,PA05,PA06,PA13 | |||||
| 3 | PA07,PA08,PA09,PA20,PA19,PB00,PB07,PB01,PB02 | |||||
| 4 | PB11,PB12,PB13,PB14,PB03,PB04,PB05,PB08,PB09,PB06 | |||||
| 5 | PB15,PB16,PB17,PB10, PC00,PC11,PC12,PC01,PC13 | |||||
| 6 | PC02,PC14,PC15,PC03,PC16,PC09,PC04,PC17,PC10 | |||||
| 7 | PC18,PC19,PC05,PC06,PC07,PC08,PD00,PC10,PC14, PD11,PD01 | |||||
| 8 | PD02,PD03,PD15,PD16,PD17,PD12,PD18,PD13 | |||||