46.18 DFLL-FDPLL Electrical Characteristics

Table 46-23. DFLL AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DFLL48 MHz (Open Loop) (1,2)
DFLL_1DFLL_OL_FOUTDFLL Open Loop Clock Frequency45.60048.00050.400MHzNormal mode

(DFLLCTRLA.LOWFREQ = 0)

7.0378.0008.962Low-Frequency mode

(DFLLCTRLA.LOWFREQ = 1)

DFLL_9DFLL_OL_SRTStart-Up (Ready bit valid)—1316µsNormal mode

(DFLLCTRLA.LOWFREQ = 0)

—6875Low-Frequency mode

(DFLLCTRLA.LOWFREQ=1)

DFLL48 MHz (Closed Loop) (3,4)
DFLL_11DFLL_CL_FINDFLL Closed Loop Input Frequency Range (4)1000327681000000Hz —
DFLL_13DFLL_CL_FOUTDFLL Closed Loop Clock Frequency (6)47.8848.0048.12MHzNormal mode

(DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

DFLL_147.988.008.02Low-Frequency mode

(DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

DFLL_15DFLL_CL_JitterDFLL Period Jitter Pk-to-Pk— 0.9202.700%Normal mode

(DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

DFLL_17— 1.0002.000%Low- Frequency mode

(DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

DFLL_21DFLL_CL_SRTDFLL Closed- Loop mode / Lock Time (5, 6)— 0.4601.100msNormal mode

(DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

DFLL_23— 0.3501.000Low-Frequency mode

(DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

Table 46-24. PLL (Frequency Digital Phase Locked Loop) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PLLxxMHz (Digital Phase-Locked Loop)
PLL_1PLL_FINPLL Input Frequency Range4—48MHz —
PLL_3PLL_FOUTPLL Output Clock Frequency12.7—200MHz
PLL_11PLL_SRTLock Time (7)—25—µs —
Note:
  1. In Open-Loop mode, the DFLL uses a self contained internal RC oscillator clock source. its course calibrated value is loaded at out of reset. In addition, there is a fine tune trim register (DFLLTUNE) the user software can assess.
  2. Not recommended for functional USB operation, SOF sync start-up only.
  3. In Closed-Loop mode the DFLL can use a varity of clock sources. The DFLL can be trimmed using the DFLLMUL register.
  4. To ensure that the DFLL stays within the +/-0.25% of its clock frequency, any reference clock for DFLL in close loop must be within a 8% maximum error accuracy.
  5. REFCLK for DFLL or XOSC32K,PLL is XOSC.
  6. DFLLCTRLB.QLDIS = 0: quick lock enabled (default), DFLLCTRLB.CCDIS = 0: chill cycles enabled (default).

    DFLLMUL.STEP = 8: Maximum fine step size, divided or dividing into two parts, search 8 is optimum value.

    During a maximum 30 cycles of the reference clock period, between lock flag asserted and frequency stabilization, DFLL accuracy will be limited to +/-1.5%.

    After frequency stabilization has been achieved, the accuracy will be +/-0.25%.

    Disabling Quick Lock and reducing the STEP value at 4 (instead of the optimum 8) will eliminate this period of inaccuracy.