40.7.21 Period Buffer

Table 40-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PERBUF
Offset: 0x6C
Reset: 0xFFFFFFFF
Property: RW

Bit 3130292827262524 
 PERBUF[31:24] 
Access  
Reset 11111111 
Bit 2322212019181716 
 PERBUF[23:16] 
Access  
Reset 11111111 
Bit 15141312111098 
 PERBUF[15:8] 
Access  
Reset 11111111 
Bit 76543210 
 PERBUF[7:0] 
Access  
Reset 11111111 

Bits 31:0 – PERBUF[31:0] Period Buffer Value

These bits hold the value of the Period Buffer register. The value is copied to PER register on UPDATE condition.