40.7.7 Waveform Extension Configuration

Table 40-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WEXCTRL
Offset: 0x14
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 DTHS[7:0] 
Access  
Reset 00000000 
Bit 2322212019181716 
 DTLS[7:0] 
Access  
Reset 00000000 
Bit 15141312111098 
     DTIEN[3:0] 
Access  
Reset 0000 
Bit 76543210 
       OTMX[1:0] 
Access  
Reset 00 

Bits 31:24 – DTHS[7:0] Dead-time High Side Outputs Value

Bits 23:16 – DTLS[7:0] Dead-time Low Side Outputs Value

Bits 11:8 – DTIEN[3:0] Dead-time Insertion Generator x Enable

Bits 1:0 – OTMX[1:0] Output Matrix