40.7.16 Pattern

Table 40-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PATT
Offset: 0x38
Reset: 0x0000
Property: RW

Bit 15141312111098 
 PGV[7:0] 
Access  
Reset 00000000 
Bit 76543210 
 PGE[7:0] 
Access  
Reset 00000000 

Bits 15:8 – PGV[7:0] Pattern Generator x Output Value

Bits 7:0 – PGE[7:0] Pattern Generator x Output Enable