40.7.20 Pattern Buffer

Table 40-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PATTBUF
Offset: 0x64
Reset: 0x0000
Property: RW

Bit 15141312111098 
 PGVB[7:0] 
Access  
Reset 00000000 
Bit 76543210 
 PGEB[7:0] 
Access  
Reset 00000000 

Bits 15:8 – PGVB[7:0] Pattern Generation x Output Value Buffer

Bits 7:0 – PGEB[7:0] Pattern Generation x Output Enable Buffer