40.7.18 Period

Table 40-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PER
Offset: 0x40
Reset: 0xFFFFFFFF
Property: RW

Bit 3130292827262524 
 PER[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 2322212019181716 
 PER[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 15141312111098 
 PER[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 76543210 
 PER[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 

Bits 31:0 – PER[31:0] Period Value