40.7.4 Synchronization Busy

Table 40-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x08
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PERWAVEPATTCOUNTSTATUSCTRLBENABLESWRST 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – CC[7:0] Compare Channel x Busy

Bit 7 – PER Period Busy

This bit is cleared when the synchronization of PER register between the clock domains is complete.

This bit is set when the synchronization of PER register between clock domains is started.

Bit 6 – WAVE Wave Busy

This bit is cleared when the synchronization of WAVE register between the clock domains is complete.

This bit is set when the synchronization of WAVE register between clock domains is started.

Bit 5 – PATT Pattern Busy

Bit 4 – COUNT Count Busy

This bit is cleared when the synchronization of COUNT register between the clock domains is complete.

This bit is set when the synchronization of COUNT register between clock domains is started.

Bit 3 – STATUS Status Busy

This bit is cleared when the synchronization of STATUS register between the clock domains is complete.

This bit is set when the synchronization of STATUS register between clock domains is started.

Bit 2 – CTRLB Ctrlb Busy

This bit is cleared when the synchronization of CTRLBSET/CTRLBCLR register between the clock domains is complete.

This bit is set when the synchronization of CTRLBSET/CTRLBCLR register between clock domains is started.

Bit 1 – ENABLE Enable Busy

This bit is cleared when the synchronization of ENABLE bit between the clock domains is complete.

This bit is set when the synchronization of ENABLE bit between clock domains is started.

Bit 0 – SWRST Swrst Busy

This bit is cleared when the synchronization of SWRST bit between the clock domains is complete.

This bit is set when the synchronization of SWRST bit between clock domains is started.