40.7.8 Driver Control

Table 40-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DRVCTRL
Offset: 0x18
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 FILTERVAL1[3:0]FILTERVAL0[3:0] 
Access  
Reset 00000000 
Bit 2322212019181716 
 INVEN[7:0] 
Access  
Reset 00000000 
Bit 15141312111098 
 NRV[7:0] 
Access  
Reset 00000000 
Bit 76543210 
 NRE[7:0] 
Access  
Reset 00000000 

Bits 31:28 – FILTERVAL1[3:0] Non-Recoverable Fault Input 1 Filter Value

These bits define the filter value applied on Fault 1 (TCE1) event input line. An Input signal with pulse width shorter than (FILTERVAL) * GCLK_TCCx is filtered. An Input signal with pulse width larger than (FILTERVAL+1) * GCLK_TCCx is passed. When value is 0, Fault1 acts asynchronously on PWM outputs.

Bits 27:24 – FILTERVAL0[3:0] Non-Recoverable Fault Input 0 Filter Value

These bits define the filter value applied on Fault 0 (TCE0) event input line. An Input signal with pulse width shorter than (FILTERVAL) * GCLK_TCCx is filtered. An Input signal with pulse width larger than (FILTERVAL+1) * GCLK_TCCx is passed. When value is 0, Fault 0 acts asynchronously on PWM outputs.

Bits 23:16 – INVEN[7:0] Output Waveform x Inversion

Bits 15:8 – NRV[7:0] Non-Recoverable State x Output Value

Bits 7:0 – NRE[7:0] Non-Recoverable State x Output Enable