35.10.3 XOSCHF

Table 35-12. High Frequency Crystal Oscillator (XOSCHF) Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fXOSCHFFrequency4—8MHzHS oscillator mode
8—20MHzHS oscillator mode, VDD = 2.5 - 5.5V
CXTALHF1/XTALHF2*Parasitic pin capacitance—5—pF
CL*Crystal load capacitance—12—pFfXOSCHF ≥ 4 MHz
ESR*Equivalent Series Resistance—200—ΩXTALHF = 4 MHz
—100—ΩXTALHF = 8 MHz
—80—ΩXTALHF = 12 MHz
—50—ΩXTALHF = 20 MHz
tXOSCHF_ST*XOSCHF start-up time———ms

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.