Devices in the PIC32MZ EC and PIC32MZ EF families are also dual voltage supply designs
like PIC32MX devices. However, the internal regulator does not require the external
filter capacitor, and there is no corresponding VCAP or ENVREG pins. See Figure 4-4.
Refer to the AC/DC Characteristics and Timing Requirements and
the “Electrical Characteristics” chapter in the specific device data sheet for
the power requirements of the device. Figure 4-4. PIC32MZ EC/EF Power
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.