Devices in the PIC32MK family are triple voltage supply designs. Two of the voltage
supplies are identical to the PIC32MZ EC and the PIC32MZ EF voltage supplies. The third
voltage supply is for the VBAT pin, but it can be connected to the VDD power supply. See
Figure 4-6.Figure 4-6. PIC32MK Power
Connections
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.