Some devices in the PIC32MX family provide a VBAT pin which can be connected
to the VDD power supply during programming. See Figure 4-3.Figure 4-3. PIC32MX With VBAT
Pin Power Connections
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.