1.1.4.40 DRV_METROLOGY_START_MODE Enum
C
typedef enum
{
/* Initialize Driver without resetting coprocessor */
DRV_METROLOGY_START_SOFT,
/* Initialize Driver and reset coprocessor */
DRV_METROLOGY_START_HARD
} DRV_METROLOGY_START_MODE;SummaryDescribes how is the start-up process regarding coprocessor reset.
DescriptionHARD mode implies a full reload of Core 1 firmware. SOFT mode does not have any effect on Core 1 firmware.