1.1.4.36 DRV_METROLOGY_CaptureGetState Function

C
uint32_t DRV_METROLOGY_CaptureGetOffset(void);
Summary

Get the offset of the capture process.

Description

Offset within the buffer indicating the position of the last sample stored.

Parameters

None.

Returns

Capture offset.

Example
    uint32_t offset;
        
    offset = DRV_METROLOGY_CaptureGetOffset();
Remarks

None.