1.1.4.20 DRV_METROLOGY_GetPerCycleAccData Function
DRV_METROLOGY_REGS_PERCYCLE_ACC * DRV_METROLOGY_GetPerCycleAccData (void);SummaryGet the pointer to the per-cycle accumulator registers of the metrology library application running on the second processor.
DescriptionPer-cycle Accumulator
registers are acting as 64-bit metrology output accumulator
registers. All values are integrated at an equivalent
sampling rate of 4.000 kHz. The Metrology library shall
generate the following primary output measurement quantities
for each Full Line Cycle, per-phase quantities with each
phase designated by the subscript “_x” (where x = [A, B, C
or D] for voltage channels and x = [A, B, C or N] for
current channels) For a detailed description of the control
registers, refer to the
drv_metrology_regs.h header
file.
None.
ReturnsPointer to the 64-bit metrology per-cycle accumulator registers.
Example /* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_METROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_METROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_METROLOGY_GetAccData();
app_metrologyData.pMetPCAccData = DRV_METROLOGY_GetPerCycleAccData();
app_metrologyData.pMetHarData = DRV_METROLOGY_GetHarData();RemarksNone.