1.1.4.55 DRV_METROLOGY_HARMONIC_ANALYSIS Struct
C
typedefstruct {
DRV_METROLOGY_HARMONICS_RMS * pHarmonicAnalysisResponse;
uint32_t harmonicBitmap;
uint8_t integrationPeriods;
bool running;
bool holdRegs;
} DRV_METROLOGY_HARMONIC_ANALYSIS;
Summary
Internal data used to perform the harmonic analysis.
Description
Field description:
- pHarmonicAnalysisResponse: Pointer to store the result of the harmonic analysis
- harmonicBitmap: Store the harmonics to be analyzed
- integrationPeriods: Indicate the number of integration periods that must be waited until get the response
- running: Flag to indicate that harmonic analysis is in process
- holdRegs: Flag to hold registered values even if a new integration period occurs
Remarks
None.