1.1.4.25 DRV_METROLOGY_GetEventsData Function
C
Returns
void DRV_METROLOGY_GetEventsData(DRV_METROLOGY_AFE_EVENTS_UNION * events);SummaryGets the last metrology AFE events data.
DescriptionGets the last metrology AFE events data. Events are updated at the end of each Half Cycle and Full Cycle. For additional information about the event data, refer to the DRV_METROLOGY_AFE_EVENTS Struct definition.
Parameters| Param | Description |
|---|---|
| events | Pointer to the data where the events related information will be written. |
None.
Example /* Send new Events to the Events Task */
app_metrologyData.queueFree = uxQueueSpacesAvailable(appEventsQueueID);
if (app_metrologyData.queueFree)
{
RTC_TimeGet(&newEvent.eventTime);
DRV_METROLOGY_GetEventsData(&newEvent.eventFlags);
xQueueSend(appEventsQueueID, &newEvent, (TickType_t) 0);
}
else
{
SYS_CMD_MESSAGE("EVENTS Queue is FULL!!!\n\r");
}RemarksNone.