1.1.4.57 DRV_METROLOGY_CAPTURE_SOURCE Enum
C
typedef enum {
CAPTURE_SRC_16KHz = CAPTURE_CTRL_CAPTURE_SOURCE_16KHz_Val,
CAPTURE_SRC_4KHz_FBW = CAPTURE_CTRL_CAPTURE_SOURCE_4KHz_FBW_Val,
CAPTURE_SRC_4KHz_NBW = CAPTURE_CTRL_CAPTURE_SOURCE_4KHz_NBW_Val,
CAPTURE_SRC_8KHz_FBW = CAPTURE_CTRL_CAPTURE_SOURCE_8KHz_FBW_Val,
CAPTURE_SRC_NUM
} DRV_METROLOGY_CAPTURE_SOURCE;SummarySource data used in the waveform capture process.
Description-
CAPTURE_SRC_16KHz captures 16 kHz data [sQ1.30] before DSP filtering
-
CAPTURE_SRC_4KHz_FBW captures 4 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics)
-
CAPTURE_SRC_4KHz_NBW captures 4 kHz NBW data [sQ2.29] (Narrow Bandwidth = fundamental only)
-
CAPTURE_SRC_8KHz_FBW captures 8 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics)