1.1.4.41 DRV_METROLOGY_AFE_TYPE Enum

C
typedef enum {
    AFE_1xATSENSE203 = 0,
    AFE_1xATSENSE301 = 0,
    AFE_3xMCP1910  = 1,
    AFE_4xMCP1910  = 2,
    AFE_1xMCP3912  = 3,
    AFE_1xMCP3913  = 4,
    AFE_1xMCP3914  = 5,
    AFE_NUM_TYPE
} DRV_METROLOGY_AFE_TYPE;
Summary

Describes the AFE type.

Description

Different AFEs can be used by the Metrology solution, this type enumerates the supported combinations.

Note: AFE_1xATSENSE203 applies to PIC32CXMTSH device (AFE is stacked), while the other combinations can be connected to PIC32CXMTC device.