1.1.4.56 DRV_METROLOGY_CAPTURE_CHN_MASK Enum
C
typedef enum {
CAPTURE_CHN_IA = 0,
CAPTURE_CHN_VA = 1,
CAPTURE_CHN_IB = 2,
CAPTURE_CHN_VB = 3,
CAPTURE_CHN_IC = 4,
CAPTURE_CHN_VC = 5,
CAPTURE_CHN_IN = 6,
CAPTURE_CHN_VD = 7
} DRV_METROLOGY_CAPTURE_CHN_MASK;SummaryChannel identifier used in the waveform capture process.
DescriptionIdentify the channel to be captured. Up to 7 channels of data may be captured at the same time.