1.1.4.51 DRV_METROLOGY_AFE_DATA Struct

C
typedef struct {
    DRV_METROLOGY_AFE_EVENTS afeEvents;
    float energy;
    float measure[MEASURE_TYPE_NUM];
    float cycleMeasure[MEASURE_TYPE_NUM];
} DRV_METROLOGY_AFE_DATA;
Summary

Identifies the data calculated from the Metrology AFE measurements.

Description

Field description:

  • afeEvents: AFE events data
  • energy: Active energy calculated value
  • measure: Measurement values calculated on integration Period
  • cycleMeasure: Per-cycle measurement values calculated on Mains line cycle