1.1.4.35 DRV_METROLOGY_CaptureGetState Function
C
DRV_METROLOGY_CAPTURE_STATE DRV_METROLOGY_CaptureGetState(void);SummaryGet the state of the capture process.
DescriptionStatus will be meaningful only when capture is enabled.
ParametersNone.
ReturnsWaveform Capture State as defined in DRV_METROLOGY_CAPTURE_STATE Enum.
Example DRV_METROLOGY_CAPTURE_STATE state;
state = DRV_METROLOGY_CaptureGetState();
if (state == CAPTURE_DISABLED)
{
SYS_CMD_MESSAGE("Waveform capture is DISABLED\r\n");
}
else if (state == CAPTURE_ACTIVE)
{
SYS_CMD_MESSAGE("Waveform capture is ACTIVE\r\n");
}
else if (state == CAPTURE_COMPLETE)
{
SYS_CMD_MESSAGE("Waveform capture is COMPLETE\r\n");
}
else
{
SYS_CMD_MESSAGE("Error in Waveform capture state\r\n");
}RemarksNone.