1.1.4.46 DRV_METROLOGY_INIT Struct

C

typedefstruct {
    uint32_t regBaseAddress;
    uint32_t binStartAddress;
    uint32_t binEndAddress;
} DRV_METROLOGY_INIT;

Summary

Defines the data required to initialize the Metrology driver.

Description

Field description:

  • regBaseAddress: Base Address for Metrology registers
  • binStartAddress: Start Address where Metrology library binary file is located
  • binEndAddress: End Address where Metrology library binary file is located

Remarks

None.