1.1.4.18 DRV_METROLOGY_GetStatusData Function

C
DRV_METROLOGY_REGS_STATUS * DRV_METROLOGY_GetStatusData(void);
Summary

Get the pointer to the status registers of the metrology library application running on the second processor.

Description

The Metrology library provides information on a set of 32-bit status registers. For a detailed description of the status registers, refer to the drv_metrology_regs.h header file.

Parameters

None.

Returns

Pointer to the 32-bit metrology status register.

Example
    /* Get Pointers to metrology data regions */
    app_metrologyData.pMetControl = DRV_METROLOGY_GetControlData();
    app_metrologyData.pMetStatus = DRV_METROLOGY_GetStatusData();
    app_metrologyData.pMetAccData = DRV_METROLOGY_GetAccData();
    app_metrologyData.pMetHarData = DRV_METROLOGY_GetHarData();
Remarks

None.