48.19 Analog-to-Digital Converter (ADC) Electrical Specifications

Table 48-25. ADC AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC Module SupplyAVDD (min.)—AVDD (max.)VVDDIOx = AVDD
Reference Inputs
ADC_3VREF(1)ADC Reference Voltage2.4—AVDD V VREF ≤ AVDD
Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal RangeAVSS—VREFVSingle-Ended mode
-VREF—+VREFVDifferential mode, VCMIN = VREF/2
ADC_9VCMINInput Common Mode voltage—VREF/2—V —
Note:
  1. ADC functional device operation with either internal or external VREF <2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n)/VREF) LSB’s over full scale range, where "n" = #bits. ADC accuracy is limited by internal VREF accuracy and drift, MCU generated noise and users application noise/accuracy on AVDD and AVSS.
Table 48-26. ADC Single-Ended Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Single-Ended Mode ADC Accuracy(4)
SADC_11ResResolution8—12bitsSelectable 8-bit, 10-bit, and 12- bit resolution ranges
SADC_13INL(3)Integral Nonlinearity-2.2-1.7/1.11.3LSB4.5 Msps,Iinternal VREF = AVDD = VDDIO = 3.3V
SADC_19DNL (3)Differential Nonlinearity-1.4-1/1.82.4LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
SADC_25GERR (3,6)Gain Error-4.7—-1.2LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
SADC_31EOFF(3,6)Offset Error1.9—5.1LSB4.5 Msps, Internal VREF = AVDD = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance(1,2,4)
SADC_43ENOB (3)Effective Number of bits10.310.75—bits

VREF = AVDD = VDDIO = 3.3V at 12 bit at 4.5 Msps

Slew rate control enabled on IOs (slewlim > 0)

SADC_45SINAD (1,2,3)Signal-to-Noise and Distortion6366—dB
SADC_47SNR (1,2,3)Signal-to-Noise ratio6466—
SADC_51THD (1,2,3,5)Total Harmonic Distortion—-81-77
Note:
  1. Characterized with an analog input sine wave = (FTP (max.) / 100). Example: FTP (max.) = 1 Msps/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated, and XOSC48M AGC is ON (i.e., XOSCCTRLA.AGC = 0x1).
  4. ADC functional device operation with either internal or external VREF < 2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n" = #bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on VDDANA, GNDANA.
  5. Value taken over 7 harmonics.
Table 48-27. ADC Differential Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Differential Mode ADC Accuracy(4)
DADC_11ResResolution8—12bitsSelectable 8-bit, 10-bit, and 12-bit resolution ranges
DADC_13INL (3)Integral Nonlinearity-2.3-1.6/1.52.2LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_19DNL (3)Differential Nonlinearity-1-1/1.92.7LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_25GERR (3,6)Gain Error-4.3—0LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
DADC_31EOFF (3,6)Offset Error-0.1—1.9LSB4.5 Msps, Internal VREF = AVDDA = VDDIO = 3.3V
Differential Mode ADC Dynamic Performance(1,2,4)
DADC_43ENOB (3)Effective Number of bits10.511.25—bitsVREF = AVDD = VDDIO = 3.3V at 12 bit at 4.5 Msps
DADC_45SINAD (1, 2, 3)Signal-to-Noise and Distortion6569—dB
DADC_47SNR (1, 2, 3)Signal-to-Noise ratio6569—
DADC_51THD (1, 2, 3, 5)Total Harmonic Distortion—-86-80
Note:
  1. Characterized with an analog input sine wave = (FTP (max.) / 100). Example: FTP (max.) = 1 Msps / 100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. ADC is configured in 12 bits mode, All registers are at the reset default value unless otherwise stated, and XOSC48M AGC is ON (i.e., XOSCCTRLA.AGC = 0x1).
  4. ADC functional device operation with either internal or external VREF < 2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n" = #bits. ADC accuracy is limited by internal VREF accuracy and drift, MCU generated noise and users application noise/accuracy on VDDANA, GNDANA.
  5. Value taken over 7 harmonics.
Table 48-28. ADC Conversion and Sample AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Clock Requirements
ADC_53TADADC Clock Period13.88—7145nsVREF = AVDD = 3.3V and Res = 6,8,10 bit
13.88—1250nsVREF = AVDD = 3.3V and Res = 12 bit
ADC_55fGCLK_ADCxADCx module GCLK max input frequency——FCLK_51MHzVREF = AVDD = 3.3V
ADC Throughput Rates
ADC_57FTPR(1)Sample-Rate for ADC0 with SAMC = 0 (min.)——4.5Msps12-bit resolution, Resource Impedance ≤ 200 Ω
——5.1410-bit resolution, Rsource Impedance ≤ 350 Ω
——68-bit resolution, Rsource Impedance ≤ 500 Ω
——7.26-bit resolution, Rsource Impedance ≤ 650 Ω
ADC Conversion and Sample time
ADC_59TSAMPSample-Time for ADC03——TAD12 bit TAD (min.), Ext Analog Input Rsource ≤ 200 Ω, (max) ADC Clock
10 bit TAD (min.), Ext Analog Input Rsource ≤ 350 Ω, (max) ADC Clock
8——12 bit TAD (min.), Ext Analog Input Rsource ≤ 500 Ω, (max) ADC Clock
10 bit TAD (min.), Ext Analog Input Rsource ≤ 700 Ω, Max ADC Clock
14——12 bit TAD (min.), Ext Analog Input Rsource ≤ 1 kΩ, max ADC Clock
10 bit TAD (min.), Ext Analog Input Rsource ≤ 1.25 kΩ, (max) ADC Clock
64——12 bit TAD (min), Ext Analog Input Rsource ≤ 5 kΩ, (max) ADC Clock
10 bit TAD (min), Ext Analog Input Rsource ≤ 5.5 kΩ, (max) ADC Clock
ADC_61TCNVConversion Time (after sample time is complete)13TAD12-bit resolution
1110-bit resolution
98-bit resolution
76-bit resolution
ADC_63Twarm-upWarm Up Time after CTRLA.ANAEN = 1 and CTRLA.ENABLE = 1——500 TAD or 20 µs, whichever is biggerµs—
Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (Number of user active analog inputs in use on specific target ADC module)).
  2. Specification values assume only one AINx channel in use.