48.9 OFF Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
| OPWR_1 | IDD_OFF (2) | MCU IDD in OFF | VDDIO = AVDD = 3.3V | 1 | 4.4 | µA | In Off mode, the device is
entirely powered-off. (SLEEPCFG.SLEEPMODE = OFF), and subsequent
execution of the WFI instruction. Note: This mode
is left by pulling the RESET pin low, or when a power Reset is
done. |
| OPWR_3 | VDDREG = 3.3V | 0.03 | 0.36 | µA | |||
|
Note:
| |||||||
Operating conditions:
- VDDIO = 3.3V