48.7 Hibernate Power

Table 48-10. MCU Hibernate Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsPower PinTyp. (1)Max.UnitsConditions
HPWR_8IDD_HIBERNATE (2)MCU IDD in Hibernate mode w/VDDCORE_x = 0.8V VDDIO = VDDANA = 3.3V101125µARAM Low Power mode enabled (PM.HIBCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1)

Voltage Reference Low Voltage disabled (SUPC.VREFCTRL.LPHIB = 0x0)

RTC running on XOSC32K

HPWR_9VDDREG = 3.3V200992µA
HPWR_12 VDDIO = AVDD = 3.3V1933µARAM Low- Power mode enabled (PM.HIBCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1)

Voltage Reference Low Voltage enabled (SUPC.VREFCTRL.LPHIB = 0x1)

RTC running on XOSC32K

HPWR_13VDDREG = 3.3V48874µA
HPWR_18IDD_HIBERNATE (2)MCU IDD in Hibernate mode w/VDDCORE_x = 1.2V VDDIO = AVDD = 3.3V101125µARAM Low- Power mode enabled (PM.HIBCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVHIB = 0x0)

Voltage Reference Low Voltage disabled (SUPC.VREFCTRL.LPHIB = 0x0)

RTC running on XOSC32K

HPWR_19VDDREG = 3.3V2922470µA
HPWR_22 VDDIO = AVDD = 3.3V1933µARAM Low- Power mode enabled (PM.HIBCFG.LPRAM = 0x1),

Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVHIB = 0x0)

Voltage Reference Low Voltage enabled (SUPC.VREFCTRL.LPHIB = 0x1)

RTC running on XOSC32K

HPWR_23VDDREG = 3.3V1012470µA
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating, unless specified (i.e., all peripherals inactive)
    • APB Peripheral bus clocks: default settings after reset
    • MCU is running on Flash with automatic wait state
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled

Operating conditions:

  • VDDIO = 3.3V
  • Voltage Regulators Low Voltage enabled
  • Voltage Reference Low Voltage enabled
  • RAM Low-Power mode enabled
  • No RTC
Figure 48-4. Power Consumption over Temperature in Hibernate Mode (Typical values for guidance only, not tested)