48.10 Wake-Up Timing

Table 48-13. Wake-Up Timings from Low-Power Modes AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLEWake from Idle mode—0.311—µs
WKUP_7WKUP_STDBYWake from Standby mode—12.5—µs
WKUP_11WKUP_HIBERWake from Hibernate mode—1.66—ms
WKUP_13WKUP_BCKUPWake from Backup mode—1.63—ms
WKUP_15WKUP_OFFWake from Off mode—1.40—ms
Note:
  1. VDD = 3.3V, CPU clock = 48 MHz, automatic wait states, temperature = 25°C.