48.34 Multi-Channel Ram Controller (MCRAMC) Electrical Specifications

Table 48-47. MCRAMC Wait State Electrical Characteristics
DC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param No.SymbolCharacteristicsMin.TypMax.UnitsConditions
MCRAMC_1FCLK3 (1)MCRAMC maximum frequency——0 to 72MHzMCRAMC.CTRLA[WS] = 0

No RAM wait state introduced, maximum throughput operation

Note:
  1. Programmed through the MCRAMC.CTRLA[WS].