48.17 OSCULP32K Electrical Characteristics

Table 48-22. Low-Power Internal 32 kHz RC Oscillator AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency30.132.76836.8kHz-40°C ≤ TA ≤ +85°C (i.e., Factory Default Calibration)
LP32K_9RC32K_DutyLPRC32K OSC Duty Cycle—50—%